For more product information, click on the icons below

Altivar 12 Variable Frequency Drives VFD
Big function in a small footprint

Altivar 212 Variable Frequency Drive VFD
Best in class efficiency make the AHRI Certified™ ATV212 the ideal choice for pump, fan and scroll compressor applications in modern buildings.

Altivar 320 Variable Frequency Drive VFD
For simple and advanced machines

Altivar 340 Machine Variable Frequency Drive VFD
IoT-ready variable speed drives for safety and heavy duty applications from 0.75 to 75kW (1 to 100Hp)

Altivar Process 630 Variable Frequency Drives VFD
ATV630 drives for process applications for 1HP to 500HP

Altivar Process 930 Variable Frequency Drives VFD
ATV930 High Performance Drives for Demanding Applications from 1HP to 500HP