IEC Enclosed Power Distribution Blocks

These enclosed blocks are finger safe from the front according to IP20 and have Short Circuit Current Ratings up to 100kA.

Schneider Electric NSYEBs are enclosed IEC power distribution blocks that are available with copper or aluminum lugs. They are one-pole modular units with an interlocking dovetail feature that enables ganging of the blocks to create multi-pole configurations according to application requirements.

Features

Schneider Electric’s IEC enclosed power distribution blocks come with features and benefits to match many application needs. Features include:

  • Rated 600V AC/DC, up to 760 Amps
  • Panel or DIN rail mounting
  • One pole blocks, gang-able to create multi-pole solutions
  • Aluminum or copper lugs
  • Stranded wire compliant
  • UL 1953 Listed or UL 1059 Recognized
  • CSA
  • CE Declaration of Conformity
  • RoHS Compliant
  • IP20 from the front
  • Short Circuit Current Ratings (SCCR) up to 100 kA

Benefits

  • Wide offering meets most application requirements
  • Flexible stranded wire for use where flexibility is needed or to withstand vibration
  • UL Listed products provide feeder circuit terminal spacing
  • Enclosed blocks require no covers
  • Not limited by SCCR default of 10kA

Applications

  • Conveyance
  • Packaging
  • Energy
  • Building Automation
  • Manufacturing / Assembly
  • Food and Beverage
  • Process Equipment