The Spacial SF enclosures are delivered assembled for a ready-to-use solution. The SF kit allows 600 possible configurations to meet a variety of customer needs. We offer many accessories to ease all the interactions with the enclosure, especially during installation. A selection of digital tools help you choose the best products for your unique application.
The floor standing steel enclosures Spacial SF allow over 600 possible configurations. Choose yours! Easy to install in all existing spaces, the steel enclosures Spacial SF have been designed to save up to 25% of time in assembly!
Characteristics
Unique framework design, based on the use of a highly rigid exclusive profile with 18 successive folds, which makes the steel enclosures Spacial SF the most robust on the market, capable of withstanding 1000 kg distributed in its volume!
Material
Versions
High degree of protection
Certifications
IEC 62 208, BV rules for classification steel ships, DNV
Vibration Class A, UL & CUL 1,12 & 12K, NEMA 12 & 12K.
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need.
Enclosures designed to fit in any project.
Floor standing steel enclosures Spacial SF: