PanelSeT PLM

Insulating polyester wall-mounting enclosures

PanelSeT PLM polyester wall-mounting enclosures are suited for the energy distribution and control infrastructure industries indoor or outdoor use.

Features

WM polyester enclosures & accessories

  • Body and door made from fiberglass reinforced polyester, molded by hot compression, RAL7032 color. Same finish for all surfaces.
  • 8 dimensions from 310x215x160mm up to 1056x852x350mm.
  • Bosses for fixation points are molded, inserts included.
  • 2 locks with double-bar insert or 1 lock with 3 action points.
  • Version with plain or glazed door.
  • Version with metallic or bakelite mounting plate.
  • ATEX black colour version, plain door.
  • Total insulation suitable to produce class II assemblies.
  • Degree of protection IP66.
  • Impact resistance: IK10 for plain door version, - IK08 for the glazed door.
  • Self-extinguishibility: HB40 classified and 960º test withstanding.
  • Certification of compliance with IEC62208 enclosure standard.
  • UL/CUL certification.
  • Polyester plinths ZM 200 mm, stackable 2x200mm, for PLM75, PLM 86, PLM108 enclosures

Schneider Electric selected a wide variety of spare parts for your enclosure.  No matter if the enclosure is recently built or has several years, you can have the replacement parts you need.


Benefits

Polyester monobloc universal wall-mounting enclosure

  • No electrical contact risks.
  • Suitable for indoor or outdoor use.
  • Resistant to harsh atmospheres.
  • Can be used in a large temperature range.
  • Easy to machine and the machining does not produce corrosion.
  • Halogen free.
  • Light weight gives an easy installation.
  • Long life lasting without maintenance.
  • Strong : monobloc and IK10.
  • Assuring a good protection of equipment (IP66).
  • Integrated canopy, assuring always the same quality.
  • Reversibility for installation right or left door opening.
  • Locking system is out the protected volume.
  • Large door opening (180º).
  • Suitable for quick installation of DIN rails.
  • Easy door machining help thanks to the grid pattern on the back of the door.
  • Abroad number of composition accessories.
  • Abroad number of mounting systems, common with steel and Inox wall-mounting ranges.
  • Chassis and accessories for modular distribution.
  • Customise service: colour, machining, mounting accessories, locks.

Plinths ZM 200 mm

  • Protection against the rise of water - best access - cable management

Applications

  • Energy distribution and Control in Energy Infrastructures and Industry markets, installed indoor or outdoor use, in harsh conditions and environments and to avoid electrical risks.
  • ATEX version for potentially explosive atmosphere (surface areas).