PanelSeT TBP

Polycarbonate industrial boxes

PanelSeT TBP are polycarbonate industrial boxes for all-purpose applications.

Features

Protection:

  • Watertightness: IP 66, NEMA 4-4X
  • Polyurethane gasket put down on the lid.
  • Double electrical insulation, Type II.
  • Usage temperature: -25 up to +80°C
  • Glow wire resistance: 960°C
Robustness:
  • External mechanical resistance: IK 08,
  • Rounded design intended to increase robustness.
Range:
  • 20 dimensions from 74x74 to 341x291mm (exterior)^
  • 2 types of covers:
    - Opaque
    - Clear transparent (from 138x93mm)
  • Several heights for covers:
    - Low covers: 10 and 20 mm
    - High covers: 40, 60 and 80 mm
  • 36 models in total.
  • Equipment: Hinges, fixing lugs, cable entries, DIN rails, mounting plates, stand-offs and spacers, terminal boards, anti-condensation valve, coupling kit, shaped screws, quick opening handles.
  • Look: Grey colour, RAL 7035.
  • Certifications: TÜV, SEMKO, DEMKO, UL.

Benefits

Multifunction industrial boxes!
  • Certification according to UL 508A.
  • High robustness: IK08.
  • High watertightness: IP 66.
  • Three ways to hang the box on its support.
  • Several cover depths.
  • Many models suitable together.
  • Cover locked by 4 plastic captive screws with coarse thread outside the sealed area
  • Many fixing studs in box cover and body.
  • A wide range of accessories.
  • Easy machining and customization.

Applications

  • Protection of small size components, requiring little intervention or maintenance.
  • All-purpose applications, junction boxes, protection of electronic cards, in any kind of environment. Applications requiring protection against any kind of dust or against liquid projections similar to heavy seas.