Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Compact range: 3 monobloc models with 10, 12 or 20 I/O and versions available with or without display and buttons.
Modular range: 2 bases with 10 or 26 I/O that can be extended using:
Step into an intuitive world!
Simple to select, install and program, Zelio Logic is suitable for all your applications.
Flexible, it offers you the choice of 2 ranges - Compact or Modular, extendable - and 2 programming languages (FBD or LADDER).
Open, it also enables the control and monitoring of your installations in any situation, either on site or remotely, etc.