Altivar 212 Variable Frequency Drive VFD

Best in class efficiency make the AHRI Certified™ ATV212 the ideal choice for pump, fan and scroll compressor applications in modern buildings.

Altivar™ 212 ATV212 Dedicated Fan and Pump AC Drives offer unmatched value in installed cost and functionality for centrifugal fan and pump applications making it the right solution for OEMs and control panel builders. The Altivar 212 AC drive has Reduced Harmonic Technology to mitigate harmonics. It also integrates Modbus, BACnet®, Johnson Controls N2, and Apogee P1 networks. LonWorks® is available as a separate option card. The Altivar 212 supports the Altivar LCD remote-mount keypad.

Features

Discover an economical solution for centrifugal pumps and fans

Offering unmatched value in installed cost and functionality for HVAC equipment, the Altivar 212 allows original equipment manufacturers, users and control panel builders to focus on the essentials.

This economical drive reduces energy costs by adjusting motor speed to the required flow of air or fluids. It can also lower your installation costs by eliminating throttling values, dampers or inlet guide vanes typically used to control flow in HVAC applications.. In addition, building occupant comfort is efficiently controlled as heating and cooling demand loads vary.


Benefits

The best choice for fan and pump  applications used in office buildings, educational campuses, data centers, and other commercial facilities
  • Small size saves valuable panel space
  • Local / Remote button allows quick start-up
  • Includes a full complement of integrated building automation networks
  • Optional remote mount English text keypad speeds troubleshooting
  • Reduced harmonic technology eliminates the need for line reactors and reduces both wire size and upstream overcurrent protection devices, further saving panel space and lowering component cost 

Applications

  • HVAC supply and return fans
  • Cooling tower fans and pumps
  • Chiller water and hot water pumps
  • Domestic water pumps
  • Compressors