Comprehensive product range
- Wide choice of relays from DIN rail to panel mount, single-phase and three-phase options, and current ratings from 0.1 A to 125 A to meet your application needs.
Simplified installation and mounting
- Compact solution with 6 mm width for SSL range reduces space and allows easy mounting on the socket.
- Premounted version (relay mounted on socket) available in SSL range to ease selection and save installation time.
- Integrated heatsink in SSM and SSD ranges eliminate the need for complex thermal calculation, hence could be directly plugged into control panels for use.
Flexible and robust wiring
- Besides standard screw, spring terminals are available in SSL and SSD ranges to save wiring time.
- Telescopic screws in SSP and SSD ranges to prevent screw jams and facilitate the use of lug terminals (cable ends, fork lug, ring lug)
- Relay and Contactor configuration in SSD range to meet different wiring preferences and save time
Easy debugging and commissioning
- Smart diagnostic feature in SSP1.S range with embedded visual indication and test button for easy commissioning and immediate response to abnormalities.
Wide range of standards and certifications
- Conforms to a wide range of internationally recognized standards and certifications.
- Complies with IEC 61373 for railway and rolling stock application (SSD range only)
- Electromagnetic compatibility complying with IEC 60947-4-3 standard (SSD range only)