A compact micro PLC designed to handle more advanced machine automation as a master of communications. It has dual-channel support for Serial, Ethernet and CANopen based communications to handle both upstream and downstream communications. It's designed to control devices such as drives, motion, remote I/O and HMIs as well as to be the master controller for multiple other PLCs. It is expandable with TM3 I/O modules to handle up to a few hundred I/O points. Programs with Machine Expert software.
Find Your Local Distributor (select High-Tech Distributors (ACE) from Choose an Activity drop down menu). |
Modicon M251 logic controller- your choice for modular and distributed architectures, that connect everything!
The Modicon M251 with CANopen or Modbus TCP let you easily connect to SCADA, MES, ERP by standard Ethernet cables and even via Wi-Fi. Boost your machine’s performance with data transfer via SD Card, embedded web server and more. Get unlimited access to your machine via Ethernet - everywhere and any time and simplify maintenance with any mobile device through visualization pages designed directly inside Machine Expert and stored in the PLC’s web server.
Get all the flexibility you need and save space in your cabinet:
Expansion bus Modicon TM3
Ultra compact format
Up to 14 fast expansion modules
Boost the performance of your machine with powerful data transfer via SD Card, embedded Web- & FTP Server and more:
Program Download
Firmware Update
22µs by instruction
64MB Ram and 128MB Flash
Multiple communication options
Ethernet (max. 2 separate networks): Modbus TCP, Ethernet IP
Serial: Modbus RS-232, Modbus RS-485, Profibus DP, Ascii
CAN: CanOpen, SAE J1939
Intuitive machine programming with Machine Expert - the unique software for MachineStruxure controllers
Compatible M251 I/O platforms:
Modicon TM3 - Digital, Analog, Bus Expansion, Expert and Safety modules available
Modicon TM4 - Additional communication modules
Modicon TM2 - Legacy Digital and Analog I/O
The Next Generation of MachineStruxure
The Modicon M251 logic controller is a MachineStruxure controller. The NEXT generation of MachineStruxure™ from Schneider Electric is an intuitive solution for machine automation with all the features and functions you need to build machines that will improve your bottom line. From design and development, to commissioning and maintenance, MachineStruxure is a complete machine building solution with benefits all through the machine life cycle.