Advanced Drives focus on exceptional motor control with embedded functionality to support applications, such as Artificial Lift, and Hoisting.
Altivar Process is a Services Oriented Drive designed to reduce OPEX in Process & Utilities installations, thanks to embedded digital services.
ATV900 is a range of ready-to-order drives and custom engineered drives focused on maximum productivity, with exceptional motor control and connectivity capabilities.
Altivar Process is the first Services Oriented Drive with:
• Embedded Power measurement and Energy dashboard
• Embedded process monitoring and control
• Low Harmonics (THDi < 48% at 80% load or THDi < 5% with low harmonic offer)
• Stop and Go function to reduce energy consumption in standby mode
• Asset monitoring and protection
• Drift monitoring
• Easy maintenance via a Dynamic QR-Code
• Seamless integration with embedded Ethernet:
o From device to process control with the Smart Process Object
o From data to insights with the embedded Web Server
Custom Engineered Drives:
• Proven technical cooling and harmonics solutions
• Modular and compact design
• Easy grid integration
• Embedded Control (PLC, RTU, HMI)
• A full set of control options
• Fully load tested in a controlled laboratory environment
• Complies with your country’s industry standards