Square D® NEMA Fusible Disconnect Switch Combination Starters are available with either fusible or non-fusible disconnect switches in NEMA sizes 0-6. These trusted combination starters offer unmatched reliability and flexibility for quick access and less install downtime.
Features - Built-in Quality—Enjoy superior features like:
- Longer lasting, energy efficient 30 mm LED pilot lights.
- Specially designed, pliable “foam-in-place” cabinet seals that protect from harmful outside elements providing a secure seal each time it’s closed.
- Flexible Fit—Accommodate standard 9070TF control power transformers allowing for a wide range of fits and easier modifications.
- Easy Access—Streamline installation, wiring, maintenance and field modifications with convenient door-mounted pilot devices.
- Expert Design—Operate smarter with the redesigned operating mechanism and disconnect switch that allow you to reset the overload without special tools. Also, the sturdy construction of the non-removable door helps ensure a safer, more secure starter.
- Seismic Tested—Rely on seismic-rated NEMA combination starters for critical applications like hospitals, water treatment facilities, data centers, schools, shopping centers, and convention centers.