Square D 8501 Type K Relays

These relays are designed for multi-pole switching applications at 240 Vac or lower. These relays have industry standard wiring and pin terminal arrangements which allow for their use as replacements.

Square D 8501 K relays are designed for multi-pole switching applications at 240 volts or lower. These relays have industry standard wiring and pin configurations that allow their use as replacements for many similar relays without wiring or hardware modifications. 10 or 15 Ampere Versions.

Features


  • Horsepower Rated
  • DPDT Latching Relay
  • AC or DC Operation

Applications

  • Material Handling
  • Processing
  • Lighting control
  • HVAC/R
  • Industrial Applications