Type HEPD

A compact and affordable surge suppressor designed for installation in any residential load center.

The HEPD Range of products reduces surge that might otherwise overwhelm plug strips and damage connected household equipment. It also provides surge suppression for important items that are not compatible with plug strips such as washers, dryers, refrigerators, stoves, heating and air conditioning equipment.

Features

The Square D™ HEPD Surge Protective Devices are compact and affordable surge suppression devices designed for installation in any home’s load center and it provides protection for important home electronic items. The HEPD devices reduce surges that might otherwise overwhelm plug strips and damage connected household equipment. It also provides surge suppression for important items that are not compatible with plug strips such as washers, dryers, refrigerators, stoves, heating and air conditioning equipment, and lighting controls and fixtures.

Benefits

The HEPD Surge Protective Device Advantage

Meets National Electric Code 2020 Requirements

Easy to install — Mounts next to load center

Small footprint and cost — Compact and affordable surge suppressor

Maximum protection — Long lasting protection against powerful surges, up to 80 kA

Up to a 5 Year Warranty — Up to $75,000 downstream equipment protection

Application flexibility — Rated for indoor or outdoor use, withstands harsh conditions

Applications

Residential Applications — Use with any manufacturers load center