Harmony XVU 60 mm Tower Lights

60 mm modular tower lights

60 mm modular tower lights with steady or flashing lights, LED illumination, with or without buzzer. Programmable light modules and customizable sound modules add to the flexibility of these tower lights.

Features

  • Conformity with IEC, UL, and CSA standards, as well as CE and CCC marking.
  • IP65 and IP54 protection ratings for sounders.
  • Ultra-bright LED with 360° visibility.
  • 6 colors with 4 light patterns: steady, flashing, blinking, and rotating.
  • 4 mounting styles: flexible, wall, pole, or direct mounting.
  • Common light modules for AC and DC power.
  • Sound and voice modules.

Benefits

  • Sound module allows user to record different sounds or verbal messages for each of the different light modules in a tower light, for enhanced communication
  • All light and sound modules are 24V, reducing inventory
  • Multiple mounting methods allow a wider variety of installation options
  • Multi-color light modules and pulse signal light modules allow users more options to customize their device

 

Applications

  • Automotive
  • Machine tool
  • Material handling
  • Packaging
  • Assembly stations
  • Conveyors