PanelSeT CRN

Steel wall-mounting enclosures for industry

The PanelSeT CRN Steel wall-mounting enclosures have a wide range of sizes for use in industrial automation and control, electrical distribution and electronics and industrial networks.

Features

A resistant enclosure sheet steel enclosure

  • Wide range of sizes : from 200X200X150 to 1400X1000X300.
  • Degree of protection : IP 66 for all single door enclosures, IP 55 for double door enclosures.
  • External mechanical impact resistance: IK 10 for enclosures with plain door,  IK 08 for enclosures with glazed door.
  • Paint finish : colour grey RAL 7035.
  • Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL.
  • A complete range of accessories to answer to all applications.

Schneider Electric selected a wide variety of spare parts for your enclosure.  No matter if the enclosure is recently built or has several years, you can have the replacement parts you need.


Benefits

Your ideal universal enclosure easy to work with !

 

  • Global approach universal enclosure with dedicated accessories regarding the application (automatism, electrical distribution, electronic and network).
  • IP66 enclosure for single door, IP55 for double door.
  • IK10 for plain door and IK08 for glazed door.
  • 2 products : CRN and CNRG enclosure (CRNG for big dimensions).

CRN and CRNG are :

  • Smart : Door easily removable and reversible , 120° opening, 2 closure points from height 600 mm. Maximum loading: 50 kg/m2. Polyurethane seal.
  • Smart : hinges easily released and captive for easier door removal and door reversal.
  • Wide choice of inserts to equip the door.
  • Secure : welded studs for earth welded on door and body.
  • Easy to work with : 4 welded back studs shouldered 10mm to mount chassis.
  • Choice : plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis symmetrical chassis, steel cable gland plate, insulated cable gland plate with knock-outs cable gland plate prepared to receive membranes.
  • Durable : Epoxy polyester coating, polyurethane seal to guarantee water tightness for years.
  • Attractive : paint polyester colour RAL 7035.
  • CRNG :
    -
    3 point lock enclosure.
    - Aesthetic similar to CRN enclosure.
    - double door version (IP55). 

And also... 

  • Choice :  plain door or glazed door.
  • Time saving : 56 dimensions ( 39 for CRN and 17 for CRNG) with or without plain chassis (CRNG in customized business), 
  • Wide range of accessories to fit to all applications...

Applications

  • Industrial automation and industrial control
    Plain chassis, micro-perforated chassis, perforated chassis ... 
  • Electrical distribution
    Modular chassis (steel and insulated) from 24 modules to 234 modules.
  • Electronics and Industrial Networks
    19'' fixed or swing frame