The Modicon M241 is a Micro PLC designed to handle more advanced machine automation with a mixture of hardwired I/O and automation bus/communications with devices such as drives, motion, remote I/O and HMIs. The M241 has generous offer of Serial, Ethernet and CANopen communication ports in addition to USB and SD provisions. It's available with either 24 or 40 I/O points and is expandable with TM3 I/O modules to handle up to a few hundred I/O points.
| Find Your Local Distributor (select High-Tech Distributors (ACE) from Choose an Activity drop down menu). |
Modicon M241 logic controller: the benchmark for compact machine controllers!
The Modicon M241 logic controller offers best-in-class communication with 5 embedded ports. It offers you state of the art technical features and embedded CANopen for fieldbus architectures up to 63 devices while reducing your installation time and cost. Get unlimited access to your machine via Ethernet - everywhere and any time and simplify maintenance with any mobile device through visualization pages designed directly inside Machine Expert and stored in the PLC’s web server.
Everything you need is embedded
Fast and easy configuration
Multiple communication options | |||
Ethernet | CAN | Serial | |
Modbus TCP | CanOpen | Modbus RS-232 | Modbus RS-485 |
Ethernet IP | SAE J1939 | Profibus DP | Ascii |
Intuitive machine programming with Machine Expert - the unique software for MachineStruxure controllers
Compatible M241 I/O platforms:
The Modicon M241 logic controller is a MachineStruxure controller. MachineStruxureâ„¢ from Schneider Electric is an intuitive solution for machine automation with all the features and functions you need to build machines that will improve your bottom line. From design and development, to commissioning and maintenance, MachineStruxure is a complete machine building solution with benefits all through the machine life cycle.
Discover "Flexible Machine Control"
1 software environment: Machine Expert.
Multiple hardware control platforms:
- Logic controller Modicon M221
- Logic controller Modicon M241
- Logic controller Modicon M251
- Logic controller Modicon M258
- Motion controller Modicon LMC058
- Motion controller Modicon LMC078
- Combination HMI and controller Magelis SCU
- Combination HMI and controller Magelis XBTGC
- AC Drive mountable controller Altivar IMC
Achieve benchmark performance while increasing profitability with the Modicon M241 through: