Type M and T Integral Horsepower Starters






Useful Links:
Video: How to use this EZ Selector
DigestPLUS Online Catalog and More
Manual Starters and Switches Selection Guide
Instruction Bulletin for Manual Motor Starters Type M and Type T - Instruction Bulletin 30072-013-20
Cross Reference Tool - find Schneider Electric equivalents for many obsolete and competitor products.

Features:
Type M and T Integral Horsepower Starters offer convenient “On-Off” operation of small single phase, polyphase, or DC motors.
- Available in NEMA Sizes M-0, M-1, and M-1P
- Poles
- AC: Two poles single phase; three poles polyphase
- DC: 2 poles (without Low Voltage Protection only)
- 600 Vac and 250 Vdc maximum
- Reliable overload protection
- Melting alloy thermal overload relays have provisions for one Type B thermal unit for single phase starters and three type B thermal units for three phase starters (All thermal units must be installed and the device reset before the starter contacts will operate)
- Operator
- Push button or toggle operator in open and NEMA Type 1
- Direct-acting push button only on NEMA Types 4 and 12
- External toggle to actuate a push button device inside on NEMA Types 4X, 7 & 9
- Convenient mechanism Lock Off
- Available on Both open devices and starters in NEMA Type 1 (surface/flush mounting)
- Locked in Off or Stop position - NEMA Types 4, 4X, 7 & 9, and 12 enclosures
- Locked closed to prevent unauthorized entry - NEMA Type 1 surface mounting, 4, 4X, 7 & 9 and 12 enclosures
- Power terminals have pressure wire or box lug. Auxiliary interlock terminals have pressure wire
- Auxiliary contacts N.O. or N.C. for AC loads only
- Red pilot light kits are available for use on various voltages between 100 and 600 V for convenience
- Meets UL and CSA requirements
- Reversing manual starters consist of two mechanically interlocked Type M or T manual starters.
- Available in NEMA Type 1 surface-mounting enclosures or as open type
- Two-speed manual starters are for wye-connected separate winding motors only.
- Consist of two mechanically interlocked Type M or T manual starters
Benefits:
- Inexpensive motor control where low voltage protection is NOT required
- Reliable melting alloy thermal units
- Simple Operation
Typical Applications:
- Simple Machine Control
- HVAC
- Small machine tools
- Pumps
- Fans
- Conveyors
Frequently Asked Questions
FA101514 - What is the power contacts current rating for the 2510 Type M manual starters?
FA121073 - Video: What is the part number for the replacement Power Head for a 2510 Type M Manual Starter?
FA347954 - How do you install thermal units and reset a 2510M starter? Unit will not start.
FA93887 - What jumper strap kit is required for using 2510M & 8536S starters on single-phase applications?
FA246569 - Replaceable parts for 2510M manual starter
FA89220 - Are the 2510 M devices pad lockable in the off position?
Or check out all our Frequently Asked Questions on our Knowledge Base and find answers to thousands of questions in seconds.