| 30mm Push ButtonsCatalog Broad product offering - Push Buttons
- Emergency Stop mushroom head push buttons
- Selector switches and key operated switches
- Pilot lights (LED, incandescent, neon)
- Joystick controllers, wobble stick operators
- Operators with multiple functions
- Complete products or sub assemblies for user assembly
Robustness and certifications
- IP 66, NEMA 4 rated (Heavy duty, oil tight, water proof and dust tight without requiring boots)
- Conforms to IEC, UL, CSA, EN and NOM standards
- CE Marked
- Super Bright LEDs for high visibility
Simplicity and speed of installation
- Contact blocks mount with a single screw
- Colored contact blocks provide easy function identification
- Terminal screws shipped backed out simplifying installation
- Common accessories
- Automatic self-grounding operators require no additional wiring The Schneider Electric 30mm push button offer is now ABS Certified.
|
 | 22mm Push ButtonsXB4/XB5 CatalogXB7 Catalog An offer unrivalled in reliability and simplicity Push buttons, spring return / Multiple-headed push buttons, spring return (IP66, IP69K rated) / Emergency Stop or Emergency switch off mushroom head push buttons, 30, 40, 60 mm / Selector switches and key switches (IP66, IP69K rated) / Pilot lights (LED, incandescent and neon lights) - Combined functions: contact + illuminated functionality
- Complete products or sub-assemblies for user assembly
- Connection: screw clamp terminals, plug-in connector, Faston connectors, spring clamp terminals.
- Robust and strong design that securely and easily connects together
Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS… - UL and CE markings
- Up to IP66, IP69K
- Low-load electrical contact and high power
- Shakeproof connection screws (periodic retightening unnecessary)
A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. More details in Additional Links. Simplicity and speed of installation - Only one installer required
- Mount device by a single locking screw (anti-rotation)
- Common accessories
- Also available for your applications in harsh environments (see harsh environment booted buttons).
|
 | 16mm Push Buttons Catalog The Harmony16 mm XB6 push button range is specifically designed for applications where the surface area is restricted. The XB6 range combines simplicity of setup and flexibility and has an IP 65 degree of protection for use in all types of applications. Features Complete products or purchase components separately and common accessories for custom assemblies. Round, square or rectangular designed heads available. Terminals with solder tab connections compatible with Faston connection for contact function or pins for printed circuit board connection. - Degree of protection: IP65, NEMA 4, and NEMA 4X
- Certifications CE, UL, CSA, CCC.
Operator Types: - Push buttons in momentary or maintained, selector switches and key switches with 2 or 3 positions, mushroom head push buttons and emergency stops
- Operator Actuation in momentary and maintained functions
- Illuminated functions in push buttons, selector switches, pilot lights and emergency stops
- "Protected LED" options as well as, neon and incandescent bulbs
- Combined functions (contact + light)
Benefits Progress with confidence - Compact for restrictive areas.
- Simple to install but flexible.
- The IP65, Nema 4, and Nema 4x degree of protection enables it to meet many types of applications.
- Monolithic option to reduce part numbers and necessary stock
- Available in Round, Square, & Rectangle
|